Chemical content BAT120S

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAT120SSOT223SC-73103.809875 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405136011515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.800000100.0000000.770640
subTotal0.800000100.0000000.770640
Lead FrameCopper alloyCopper (Cu)7440-50-847.24106198.81000045.507290
Iron (Fe)7439-89-60.0478100.1000000.046055
Phosphorus (P)7723-14-00.0143430.0300000.013817
Pure metal layerSilver (Ag)7440-22-40.5067861.0600000.488187
subTotal47.810000100.00000046.055349
Mould CompoundFillerSilica fused60676-86-040.59155075.10000039.101820
PigmentCarbon black1333-86-40.1621500.3000000.156199
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-29.45875017.5000009.111609
Phenol Formaldehyde resin (generic)9003-35-43.8375507.1000003.696710
subTotal54.050000100.00000052.066338
Post-PlatingImpurityLead (Pb)7439-92-10.0000460.0045000.000045
Non hazardousProprietary0.0005720.0555000.000551
Tin solderTin (Sn)7440-31-51.02938299.9400000.991603
subTotal1.030000100.0000000.992198
WireImpurityNon hazardousProprietary0.0000120.0100000.000012
Pure metalCopper (Cu)7440-50-80.11986399.9900000.115464
subTotal0.119875100.0000000.115476
total103.809875100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.