Chemical content BAT54HGW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAT54HGWSOD323SOD24.131899 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346624421150126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.030000100.0000000.726058
subTotal0.030000100.0000000.726058
Lead FrameCopper alloyCopper (Cu)7440-50-81.21651295.04000029.441959
Iron (Fe)7439-89-60.0326402.5500000.789952
Lead (Pb)7439-92-10.0003840.0300000.009294
Phosphorus (P)7723-14-00.0019200.1500000.046468
Zinc (Zn)7440-66-60.0025600.2000000.061957
Pure metal layerSilver (Ag)7440-22-40.0259842.0300000.628863
subTotal1.280000100.00000030.978492
Mould CompoundFillerSilica fused60676-86-01.90379771.00000046.075590
PigmentCarbon black1333-86-40.0080440.3000000.194686
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.52823719.70000012.784354
Phenolic resinProprietary0.2413269.0000005.840568
subTotal2.681404100.00000064.895197
Post-PlatingImpurityLead (Pb)7439-92-10.0000060.0045000.000145
Non hazardousProprietary0.0000740.0555000.001791
Tin solderTin (Sn)7440-31-50.13325499.9400003.225006
subTotal0.133334100.0000003.226942
WireImpurityNon hazardousProprietary0.0000010.0100000.000017
Pure metalGold (Au)7440-57-50.00716099.9900000.173293
subTotal0.007161100.0000000.173310
total4.131899100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.