Chemical content BAV70QB-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAV70QB-QSOT8015DFN1110D-31.602405 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934665882147212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00456076.0000000.284572
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00062810.4700000.039204
Phenolic resinProprietary0.00081213.5300000.050661
subTotal0.006000100.0000000.374437
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000002.496248
subTotal0.040000100.0000002.496248
Lead FrameCopper alloyCopper (Cu)7440-50-80.71880795.58600044.857993
Magnesium (Mg)7439-95-40.0011200.1490000.069925
Nickel (Ni)7440-02-00.0224162.9809001.398920
Silicon (Si)7440-21-30.0048570.6459000.303117
Pure metal layerGold (Au)7440-57-50.0000580.0077000.003614
Nickel (Ni)7440-02-00.0044670.5940000.278761
Palladium (Pd)7440-05-30.0002740.0365000.017129
subTotal0.752000100.00000046.929459
Mould CompoundAdditiveNon hazardousProprietary0.0030540.4100000.190620
FillerSilica -amorphous-7631-86-90.0021600.2900000.134829
Silica fused60676-86-00.64181886.15000040.053389
HardenerPhenolic resinProprietary0.0319604.2900001.994533
PigmentCarbon black1333-86-40.0014160.1900000.088336
PolymerEpoxy resin systemProprietary0.0645928.6700004.030910
subTotal0.745000100.00000046.492616
Post-PlatingImpurityLead (Pb)7439-92-10.0000030.0045000.000160
Non hazardousProprietary0.0000320.0555000.001974
Tin solderTin (Sn)7440-31-50.05696699.9400003.555019
subTotal0.057000100.0000003.557153
WireImpurityNon hazardousProprietary0.0000000.0100000.000015
Pure metalCopper (Cu)7440-50-80.00240599.9900000.150072
subTotal0.002405100.0000000.150087
total1.602405100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.