Chemical content BAW101S-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAW101S-QSOT363SC-885.465774 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934663613115112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.100000100.0000001.829567
subTotal0.100000100.0000001.829567
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0018630.0900000.034085
Carbon (C)7440-44-00.0008280.0400000.015149
Chromium (Cr)7440-47-30.0043470.2100000.079531
Cobalt (Co)7440-48-40.0089010.4300000.162850
Iron (Fe)7439-89-60.98118047.40000017.951346
Manganese (Mn)7439-96-50.0175950.8500000.321912
Nickel (Ni)7440-02-00.73919735.71000013.524105
Phosphorus (P)7723-14-00.0004140.0200000.007574
Silicon (Si)7440-21-30.0053820.2600000.098467
Sulphur (S)7704-34-90.0004140.0200000.007574
Pure metal layerCopper (Cu)7440-50-80.27137713.1100004.965024
Silver (Ag)7440-22-40.0385021.8600000.704420
subTotal2.070000100.00000037.872038
Mould CompoundFillerSilica fused60676-86-02.19292075.10000040.120942
PigmentCarbon black1333-86-40.0087600.3000000.160270
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.51100017.5000009.349088
Phenol Formaldehyde resin (generic)9003-35-40.2073207.1000003.793058
subTotal2.920000100.00000053.423358
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000203
Bismuth (Bi)7440-69-90.0000040.0010000.000068
Copper (Cu)7440-50-80.0000040.0010000.000068
Lead (Pb)7439-92-10.0000180.0050000.000338
Tin solderTin (Sn)7440-31-50.36996399.9900006.768721
subTotal0.370000100.0000006.769398
WirePure metalCopper (Cu)7440-50-80.005774100.0000000.105635
subTotal0.005774100.0000000.105635
total5.465774100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.