Chemical content BC807-40-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BC807-40-QSOT23TO-236AB7.730226 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934663627235212601235
934663627215212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.110000100.0000001.422986
subTotal0.110000100.0000001.422986
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029677
Carbon (C)7440-44-00.0010200.0400000.013190
Chromium (Cr)7440-47-30.0056080.2200000.072544
Cobalt (Co)7440-48-40.0109610.4300000.141790
Iron (Fe)7439-89-61.22301047.98000015.821144
Manganese (Mn)7439-96-50.0219210.8600000.283580
Nickel (Ni)7440-02-00.92120936.14000011.916969
Phosphorus (P)7723-14-00.0005100.0200000.006595
Silicon (Si)7440-21-30.0066270.2600000.085734
Sulphur (S)7704-34-90.0005100.0200000.006595
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.749196
Silver (Ag)7440-22-40.0655092.5700000.847444
subTotal2.549000100.00000032.974456
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.830360
Triphenylphosphine603-35-00.0024400.0500000.031558
FillerSilica -amorphous-7631-86-93.51288072.00000045.443432
PigmentCarbon black1333-86-40.0024400.0500000.031558
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.467382
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.311588
subTotal4.879000100.00000063.115878
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000108
Non hazardousProprietary0.0001030.0555000.001328
Tin solderTin (Sn)7440-31-50.18488999.9400002.391767
subTotal0.185000100.0000002.393203
WirePure metalCopper (Cu)7440-50-80.007226100.0000000.093484
subTotal0.007226100.0000000.093484
total7.730226100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.