Chemical content BC817-25-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BC817-25-QSOT23TO-236AB7.700487 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346636342152126030 s123520 s3
9346636342352126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000001.038895
subTotal0.080000100.0000001.038895
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029792
Carbon (C)7440-44-00.0010200.0400000.013241
Chromium (Cr)7440-47-30.0056080.2200000.072824
Cobalt (Co)7440-48-40.0109610.4300000.142338
Iron (Fe)7439-89-61.22301047.98000015.882245
Manganese (Mn)7439-96-50.0219210.8600000.284676
Nickel (Ni)7440-02-00.92120936.14000011.962991
Phosphorus (P)7723-14-00.0005100.0200000.006620
Silicon (Si)7440-21-30.0066270.2600000.086065
Sulphur (S)7704-34-90.0005100.0200000.006620
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.763675
Silver (Ag)7440-22-40.0655092.5700000.850716
subTotal2.549000100.00000033.101803
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.837429
Triphenylphosphine603-35-00.0024400.0500000.031680
FillerSilica -amorphous-7631-86-93.51288072.00000045.618933
PigmentCarbon black1333-86-40.0024400.0500000.031680
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.503944
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.335963
subTotal4.879000100.00000063.359629
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000108
Non hazardousProprietary0.0001030.0555000.001333
Tin solderTin (Sn)7440-31-50.18488999.9400002.401004
subTotal0.185000100.0000002.402445
WirePure metalCopper (Cu)7440-50-80.007487100.0000000.097231
subTotal0.007487100.0000000.097231
total7.700487100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.