Chemical content BC847BPNH-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BC847BPNH-QSOT363SC-885.423164 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934662833135312601235
934662833115312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.027000100.0000000.497864
subTotal0.027000100.0000000.497864
DieDoped siliconSilicon (Si)7440-21-30.027000100.0000000.497864
subTotal0.027000100.0000000.497864
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0018630.0900000.034353
Carbon (C)7440-44-00.0008280.0400000.015268
Chromium (Cr)7440-47-30.0043470.2100000.080156
Cobalt (Co)7440-48-40.0089010.4300000.164129
Iron (Fe)7439-89-60.98118047.40000018.092390
Manganese (Mn)7439-96-50.0175950.8500000.324442
Nickel (Ni)7440-02-00.73919735.71000013.630364
Phosphorus (P)7723-14-00.0004140.0200000.007634
Silicon (Si)7440-21-30.0053820.2600000.099241
Sulphur (S)7704-34-90.0004140.0200000.007634
Pure metal layerCopper (Cu)7440-50-80.27137713.1100005.004035
Silver (Ag)7440-22-40.0385021.8600000.709955
subTotal2.070000100.00000038.169600
Mould CompoundFillerSilica fused60676-86-02.19292075.10000040.436173
PigmentCarbon black1333-86-40.0087600.3000000.161529
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.51100017.5000009.422544
Phenol Formaldehyde resin (generic)9003-35-40.2073207.1000003.822861
subTotal2.920000100.00000053.843107
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000205
Bismuth (Bi)7440-69-90.0000040.0010000.000068
Copper (Cu)7440-50-80.0000040.0010000.000068
Lead (Pb)7439-92-10.0000180.0050000.000341
Tin solderTin (Sn)7440-31-50.36996399.9900006.821903
subTotal0.370000100.0000006.822585
WirePure metalCopper (Cu)7440-50-80.009164100.0000000.168970
subTotal0.009164100.0000000.168970
total5.423164100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.