Chemical content BC857AW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BC857AWSOT323 SOT323-1SC-705.526407 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93402184013514126030 s123520 s3
93402184011514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.723798
subTotal0.040000100.0000000.723798
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016650.0900000.030128
Carbon (C)7440-44-00.0007400.0400000.013390
Chromium (Cr)7440-47-30.0016650.0900000.030128
Cobalt (Co)7440-48-40.0079550.4300000.143945
Iron (Fe)7439-89-60.82602544.65000014.946872
Manganese (Mn)7439-96-50.0127650.6900000.230982
Nickel (Ni)7440-02-00.63899034.54000011.562485
Phosphorus (P)7723-14-00.0003700.0200000.006695
Silicon (Si)7440-21-30.0048100.2600000.087037
Sulphur (S)7704-34-90.0003700.0200000.006695
Pure metal layerCopper (Cu)7440-50-80.31172516.8500005.640645
Silver (Ag)7440-22-40.0429202.3200000.776635
subTotal1.850000100.00000033.475638
Mould CompoundFillerSilica fused60676-86-02.55340075.10000046.203618
PigmentCarbon black1333-86-40.0102000.3000000.184568
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.59500017.50000010.766489
Phenol Formaldehyde resin (generic)9003-35-40.2414007.1000004.368118
subTotal3.400000100.00000061.522794
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000070.0030000.000125
Bismuth (Bi)7440-69-90.0000020.0010000.000042
Copper (Cu)7440-50-80.0000020.0010000.000042
Lead (Pb)7439-92-10.0000120.0050000.000208
Tin solderTin (Sn)7440-31-50.22997799.9900004.161420
subTotal0.230000100.0000004.161836
WirePure metalCopper (Cu)7440-50-80.006407100.0000000.115934
subTotal0.006407100.0000000.115934
total5.526407100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.