Chemical content BC857B-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BC857B-QSOT23TO-236AB7.660599 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934663679215212601235
934663679235212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.522152
subTotal0.040000100.0000000.522152
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029947
Carbon (C)7440-44-00.0010200.0400000.013310
Chromium (Cr)7440-47-30.0056080.2200000.073203
Cobalt (Co)7440-48-40.0109610.4300000.143079
Iron (Fe)7439-89-61.22301047.98000015.964942
Manganese (Mn)7439-96-50.0219210.8600000.286158
Nickel (Ni)7440-02-00.92120936.14000012.025282
Phosphorus (P)7723-14-00.0005100.0200000.006655
Silicon (Si)7440-21-30.0066270.2600000.086513
Sulphur (S)7704-34-90.0005100.0200000.006655
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.783272
Silver (Ag)7440-22-40.0655092.5700000.855146
subTotal2.549000100.00000033.274160
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.846997
Triphenylphosphine603-35-00.0024400.0500000.031845
FillerSilica -amorphous-7631-86-93.51288072.00000045.856466
PigmentCarbon black1333-86-40.0024400.0500000.031845
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.553430
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.368954
subTotal4.879000100.00000063.689537
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000109
Non hazardousProprietary0.0001030.0555000.001340
Tin solderTin (Sn)7440-31-50.18488999.9400002.413506
subTotal0.185000100.0000002.414955
WirePure metalCopper (Cu)7440-50-80.007599100.0000000.099196
subTotal0.007599100.0000000.099196
total7.660599100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.