Chemical content BCP56H

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BCP56HSOT223SC-73105.564380 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340702891155126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.130000100.0000000.123148
subTotal0.130000100.0000000.123148
Lead FrameCopper alloyCopper (Cu)7440-50-850.88885299.47000048.206461
Iron (Fe)7439-89-60.0511600.1000000.048463
Phosphorus (P)7723-14-00.0153480.0300000.014539
Pure metal layerSilver (Ag)7440-22-40.2046400.4000000.193853
subTotal51.160000100.00000048.463317
Mould CompoundFillerSilica fused60676-86-039.96822075.10000037.861464
PigmentCarbon black1333-86-40.1596600.3000000.151244
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-29.31350017.5000008.822578
Phenol Formaldehyde resin (generic)9003-35-43.7786207.1000003.579446
subTotal53.220000100.00000050.414733
Post-PlatingImpurityLead (Pb)7439-92-10.0000460.0045000.000043
Non hazardousProprietary0.0005660.0555000.000536
Tin solderTin (Sn)7440-31-51.01938899.9400000.965655
subTotal1.020000100.0000000.966235
WireImpurityNon hazardousProprietary0.0000030.0100000.000003
Pure metalCopper (Cu)7440-50-80.03437799.9900000.032565
subTotal0.034380100.0000000.032568
total105.564380100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.