Chemical content BCX19

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BCX19SOT23TO-236AB7.780487 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93320964023517126030 s123520 s3
93320964021515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000001.028213
subTotal0.080000100.0000001.028213
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.514107
subTotal0.040000100.0000000.514107
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.514107
subTotal0.040000100.0000000.514107
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029485
Carbon (C)7440-44-00.0010200.0400000.013105
Chromium (Cr)7440-47-30.0056080.2200000.072075
Cobalt (Co)7440-48-40.0109610.4300000.140874
Iron (Fe)7439-89-61.22301047.98000015.718942
Manganese (Mn)7439-96-50.0219210.8600000.281748
Nickel (Ni)7440-02-00.92120936.14000011.839986
Phosphorus (P)7723-14-00.0005100.0200000.006552
Silicon (Si)7440-21-30.0066270.2600000.085180
Sulphur (S)7704-34-90.0005100.0200000.006552
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.724976
Silver (Ag)7440-22-40.0655092.5700000.841969
subTotal2.549000100.00000032.761445
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.818537
Triphenylphosphine603-35-00.0024400.0500000.031354
FillerSilica -amorphous-7631-86-93.51288072.00000045.149873
PigmentCarbon black1333-86-40.0024400.0500000.031354
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.406224
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.270816
subTotal4.879000100.00000062.708157
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000107
Non hazardousProprietary0.0001030.0555000.001320
Tin solderTin (Sn)7440-31-50.18488999.9400002.376317
subTotal0.185000100.0000002.377743
WirePure metalCopper (Cu)7440-50-80.007487100.0000000.096231
subTotal0.007487100.0000000.096231
total7.780487100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.