Chemical content BCX56-16

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BCX56-16SOT89MPT340.376810 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93367476013513126030 s123520 s3
9336747601479126030 s123520 s3
93367476011513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.08470077.0000000.209774
PolymerResin systemProprietary0.02530023.0000000.062660
subTotal0.110000100.0000000.272434
DieDoped siliconSilicon (Si)7440-21-30.180000100.0000000.445800
subTotal0.180000100.0000000.445800
Lead FrameCopper alloyCopper (Cu)7440-50-817.12911299.82000042.423143
Iron (Fe)7439-89-60.0171600.1000000.042500
Phosphorus (P)7723-14-00.0051480.0300000.012750
Pure metal layerSilver (Ag)7440-22-40.0085800.0500000.021250
subTotal17.160000100.00000042.499643
Mould CompoundAdditiveNon hazardousProprietary0.6614902.9000001.638292
Triphenylphosphine603-35-00.0114050.0500000.028246
FillerSilica -amorphous-7631-86-916.42320072.00000040.674833
PigmentCarbon black1333-86-40.0114050.0500000.028246
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-23.42150015.0000008.473924
Phenol Formaldehyde resin (generic)9003-35-42.28100010.0000005.649282
subTotal22.810000100.00000056.492823
Post-PlatingImpurityLead (Pb)7439-92-10.0000030.0045000.000008
Non hazardousProprietary0.0000390.0555000.000096
Tin solderTin (Sn)7440-31-50.06995899.9400000.173263
subTotal0.070000100.0000000.173367
WirePure metalGold (Au)7440-57-50.046810100.0000000.115933
subTotal0.046810100.0000000.115933
total40.376810100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.