Chemical content BUK6Y33-60P

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK6Y33-60PSOT669LFPAK78.911000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346611821156126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.561000100.0000001.978178
subTotal1.561000100.0000001.978178
ClipCopper alloyCopper (Cu)7440-50-84.99000099.8000006.323580
Iron (Fe)7439-89-60.0075000.1500000.009504
Phosphorus (P)7723-14-00.0025000.0500000.003168
subTotal5.000000100.0000006.336252
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000047.950186
Iron (Fe)7439-89-60.0568650.1500000.072062
Phosphorus (P)7723-14-00.0151640.0400000.019217
subTotal37.910000100.00000048.041464
Mould CompoundAdditiveNon hazardousProprietary1.2928205.8000001.638327
FillerSilica -amorphous-7631-86-91.4042706.3000001.779562
Silica fused60676-86-016.04880072.00000020.337849
Flame retardantAntimony Trioxide (Sb2O3)1309-64-40.4458002.0000000.564940
PigmentCarbon black1333-86-40.0668700.3000000.084741
PolymerBromophenol/Formaldehyde/Epichlorohydrin polymer68541-56-00.4903802.2000000.621434
Epoxy resin systemProprietary1.3374006.0000001.694821
Phenol Formaldehyde resin (generic)9003-35-41.2036605.4000001.525339
subTotal22.290000100.00000028.247012
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000488
Tin alloyTin (Sn)7440-31-53.84961599.9900004.878426
subTotal3.850000100.0000004.878914
Solder PasteLead alloyLead (Pb)7439-92-17.67750092.5000009.729315
Silver (Ag)7440-22-40.2075002.5000000.262954
Tin (Sn)7440-31-50.4150005.0000000.525909
subTotal8.300000100.00000010.518179
total78.911000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.