Chemical content BUK765R0-100E

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK765R0-100ESOT404D2PAK1455.709982 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340664941184124530 s124520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-39.800000100.0000000.673211
subTotal9.800000100.0000000.673211
Lead FrameCopper alloyCopper (Cu)7440-50-8822.50997998.97000056.502325
Iron (Fe)7439-89-60.8310700.1000000.057090
Nickel (Ni)7440-02-05.7343830.6900000.393923
Phosphorus (P)7723-14-01.9945680.2400000.137017
subTotal831.070000100.00000057.090355
Mould CompoundFillerSilica fused60676-86-0427.89000075.00000029.393904
Flame retardantAntimony Trioxide (Sb2O3)1309-64-410.2693601.8000000.705454
Tetrabromobisphenol A/Epichlorohydrin polymer40039-93-88.5578001.5000000.587878
PigmentCarbon black1333-86-41.1410400.2000000.078384
PolymerEpoxy resin systemProprietary81.77451414.3333305.617500
Phenolic resinProprietary40.8872867.1666702.808752
subTotal570.520000100.00000039.191872
Post-PlatingImpurityNon hazardousProprietary0.0019790.0100000.000136
Tin alloyTin (Sn)7440-31-519.78802199.9900001.359338
subTotal19.790000100.0000001.359474
Solder WireLead alloyLead (Pb)7439-92-111.24664893.5000000.772588
Silver (Ag)7440-22-40.1804281.5000000.012394
Tin (Sn)7440-31-50.6014255.0000000.041315
subTotal12.028500100.0000000.826298
WireImpurityNon hazardousProprietary0.0000260.0100000.000002
Pure metalAluminium (Al)7429-90-50.25510799.9900000.017525
subTotal0.255132100.0000000.017526
WirePure metalAluminium (Al)7429-90-512.24512599.9900000.841179
Nickel (Ni)7440-02-00.0012250.0100000.000084
subTotal12.246350100.0000000.841263
total1455.709982100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.