Chemical content BUK768R1-100E

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK768R1-100ESOT404D2PAK1442.327744 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340664721186124530 s124520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-36.600000100.0000000.457594
subTotal6.600000100.0000000.457594
Lead FrameCopper alloyCopper (Cu)7440-50-8822.50997998.97000057.026566
Iron (Fe)7439-89-60.8310700.1000000.057620
Nickel (Ni)7440-02-05.7343830.6900000.397578
Phosphorus (P)7723-14-01.9945680.2400000.138288
subTotal831.070000100.00000057.620052
Mould CompoundFillerSilica fused60676-86-0427.89000075.00000029.666628
Flame retardantAntimony Trioxide (Sb2O3)1309-64-410.2693601.8000000.711999
Tetrabromobisphenol A/Epichlorohydrin polymer40039-93-88.5578001.5000000.593333
PigmentCarbon black1333-86-41.1410400.2000000.079111
PolymerEpoxy resin systemProprietary81.77451414.3333305.669621
Phenolic resinProprietary40.8872867.1666702.834812
subTotal570.520000100.00000039.555503
Post-PlatingImpurityNon hazardousProprietary0.0019790.0100000.000137
Tin alloyTin (Sn)7440-31-519.78802199.9900001.371950
subTotal19.790000100.0000001.372088
Solder WireLead alloyLead (Pb)7439-92-17.56592693.5000000.524564
Silver (Ag)7440-22-40.1213781.5000000.008415
Tin (Sn)7440-31-50.4045955.0000000.028052
subTotal8.091900100.0000000.561031
WireImpurityNon hazardousProprietary0.0006000.0100000.000042
Pure metalAluminium (Al)7429-90-56.00011199.9900000.416002
subTotal6.000711100.0000000.416044
WireImpurityNon hazardousProprietary0.0000260.0100000.000002
Pure metalAluminium (Al)7429-90-50.25510799.9900000.017687
subTotal0.255132100.0000000.017689
total1442.327744100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.