Chemical content BUK7V4R2-40H

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK7V4R2-40HSOT1205LFPAK56D89.680000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346625031152126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.060000100.0000001.181980
subTotal1.060000100.0000001.181980
ClipCopper alloyCopper (Cu)7440-50-813.17360099.80000014.689563
Iron (Fe)7439-89-60.0198000.1500000.022079
Phosphorus (P)7723-14-00.0066000.0500000.007360
subTotal13.200000100.00000014.719001
Lead FrameCopper alloyCopper (Cu)7440-50-835.32920099.80000039.394737
Iron (Fe)7439-89-60.0531000.1500000.059211
Phosphorus (P)7723-14-00.0177000.0500000.019737
subTotal35.400000100.00000039.473684
Mould CompoundFillerSilica -amorphous-7631-86-93.26000010.0000003.635147
Silica fused60676-86-024.45000075.00000027.263604
PigmentCarbon black1333-86-40.0978000.3000000.109054
PolymerEpoxy resin systemProprietary2.5102007.7000002.799063
Phenolic resinProprietary2.2820007.0000002.544603
subTotal32.600000100.00000036.351472
Post-PlatingImpurityNon hazardousProprietary0.0001930.0100000.000215
Tin alloyTin (Sn)7440-31-51.92980799.9900002.151881
subTotal1.930000100.0000002.152096
Solder PasteLead alloyLead (Pb)7439-92-11.52625092.5000001.701884
Silver (Ag)7440-22-40.0412502.5000000.045997
Tin (Sn)7440-31-50.0825005.0000000.091994
subTotal1.650000100.0000001.839875
Solder PasteImpurityAntimony (Sb)7440-36-00.0011520.0300000.001285
Lead alloyLead (Pb)7439-92-13.55084892.4700003.959465
Silver (Ag)7440-22-40.0960002.5000000.107047
Tin (Sn)7440-31-50.1920005.0000000.214095
subTotal3.840000100.0000004.281891
total89.680000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.