Chemical content BUK9611-80E

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK9611-80ESOT404D2PAK1434.738976 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340666471185124530 s124520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-34.100000100.0000000.285766
subTotal4.100000100.0000000.285766
Lead FrameCopper alloyCopper (Cu)7440-50-8822.50997998.97000057.328196
Iron (Fe)7439-89-60.8310700.1000000.057925
Nickel (Ni)7440-02-05.7343830.6900000.399681
Phosphorus (P)7723-14-01.9945680.2400000.139020
subTotal831.070000100.00000057.924822
Mould CompoundFillerSilica fused60676-86-0427.89000075.00000029.823543
Flame retardantAntimony Trioxide (Sb2O3)1309-64-410.2693601.8000000.715765
Tetrabromobisphenol A/Epichlorohydrin polymer40039-93-88.5578001.5000000.596471
PigmentCarbon black1333-86-41.1410400.2000000.079529
PolymerEpoxy resin systemProprietary81.77451414.3333305.699609
Phenolic resinProprietary40.8872867.1666702.849807
subTotal570.520000100.00000039.764724
Post-PlatingImpurityNon hazardousProprietary0.0019790.0100000.000138
Tin alloyTin (Sn)7440-31-519.78802199.9900001.379207
subTotal19.790000100.0000001.379345
Solder WireLead alloyLead (Pb)7439-92-14.67815193.5000000.326063
Silver (Ag)7440-22-40.0750511.5000000.005231
Tin (Sn)7440-31-50.2501685.0000000.017437
subTotal5.003370100.0000000.348730
WireImpurityNon hazardousProprietary0.0004000.0100000.000028
Pure metalAluminium (Al)7429-90-54.00007499.9900000.278802
subTotal4.000474100.0000000.278829
WireImpurityNon hazardousProprietary0.0000260.0100000.000002
Pure metalAluminium (Al)7429-90-50.25510799.9900000.017781
subTotal0.255132100.0000000.017782
total1434.738976100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.