Chemical content BUK9Y19-100E

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK9Y19-100ESOT669LFPAK80.220000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340666291154126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-32.800000100.0000003.490401
subTotal2.800000100.0000003.490401
ClipCopper alloyCopper (Cu)7440-50-84.99338199.8676206.224609
Iron (Fe)7439-89-60.0049960.0999100.006227
Phosphorus (P)7723-14-00.0016240.0324700.002024
subTotal5.000000100.0000006.232860
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000047.167752
Iron (Fe)7439-89-60.0568650.1500000.070886
Phosphorus (P)7723-14-00.0151640.0400000.018903
subTotal37.910000100.00000047.257542
Mould CompoundAdditiveNon hazardousProprietary1.3067405.8000001.628945
FillerSilica -amorphous-7631-86-91.4193906.3000001.769372
Silica fused60676-86-016.22160072.00000020.221391
Flame retardantAntimony Trioxide (Sb2O3)1309-64-40.4506002.0000000.561705
PigmentCarbon black1333-86-40.0675900.3000000.084256
PolymerBromophenol/Formaldehyde/Epichlorohydrin polymer68541-56-00.4956602.2000000.617876
Epoxy resin systemProprietary1.3518006.0000001.685116
Phenol Formaldehyde resin (generic)9003-35-41.2166205.4000001.516604
subTotal22.530000100.00000028.085266
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000480
Tin alloyTin (Sn)7440-31-53.84961599.9900004.798822
subTotal3.850000100.0000004.799302
Solder PasteLead alloyLead (Pb)7439-92-17.52025092.5000009.374533
Silver (Ag)7440-22-40.2032502.5000000.253366
Tin (Sn)7440-31-50.4065005.0000000.506731
subTotal8.130000100.00000010.134630
total80.220000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.