Chemical content BUK9Y19-75B

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK9Y19-75BSOT669LFPAK90.630000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340633051155126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-33.700000100.0000004.082533
subTotal3.700000100.0000004.082533
ClipCopper alloyChromium (Cr)7440-47-30.0408000.3000000.045018
Copper (Cu)7440-50-813.54288099.58000014.943043
Titanium (Ti)7440-32-60.0136000.1000000.015006
ImpuritySilicon (Si)7440-21-30.0027200.0200000.003001
subTotal13.600000100.00000015.006069
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000041.749940
Iron (Fe)7439-89-60.0568650.1500000.062744
Phosphorus (P)7723-14-00.0151640.0400000.016732
subTotal37.910000100.00000041.829416
Mould CompoundAdditiveNon hazardousProprietary1.3067405.8000001.441840
FillerSilica -amorphous-7631-86-91.4193906.3000001.566137
Silica fused60676-86-016.22160072.00000017.898709
Flame retardantAntimony Trioxide (Sb2O3)1309-64-40.4506002.0000000.497186
PigmentCarbon black1333-86-40.0675900.3000000.074578
PolymerBromophenol/Formaldehyde/Epichlorohydrin polymer68541-56-00.4956602.2000000.546905
Epoxy resin systemProprietary1.3518006.0000001.491559
Phenol Formaldehyde resin (generic)9003-35-41.2166205.4000001.342403
subTotal22.530000100.00000024.859318
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000425
Tin alloyTin (Sn)7440-31-53.84961599.9900004.247617
subTotal3.850000100.0000004.248041
Solder PasteLead alloyLead (Pb)7439-92-18.36200092.5000009.226525
Silver (Ag)7440-22-40.2260002.5000000.249366
Tin (Sn)7440-31-50.4520005.0000000.498731
subTotal9.040000100.0000009.974622
total90.630000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.