Chemical content BUK9Y6R0-60E

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK9Y6R0-60ESOT669LFPAK84.410000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340670181154126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-33.300000100.0000003.909489
subTotal3.300000100.0000003.909489
ClipCopper alloyCopper (Cu)7440-50-84.99338199.8676205.915627
Iron (Fe)7439-89-60.0049960.0999100.005918
Phosphorus (P)7723-14-00.0016240.0324700.001923
subTotal5.000000100.0000005.923469
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000044.826408
Iron (Fe)7439-89-60.0568650.1500000.067368
Phosphorus (P)7723-14-00.0151640.0400000.017965
subTotal37.910000100.00000044.911740
Mould CompoundAdditiveNon hazardousProprietary1.3067405.8000001.548087
FillerSilica -amorphous-7631-86-91.4193906.3000001.681542
Silica fused60676-86-016.22160072.00000019.217628
Flame retardantAntimony Trioxide (Sb2O3)1309-64-40.4506002.0000000.533823
PigmentCarbon black1333-86-40.0675900.3000000.080073
PolymerBromophenol/Formaldehyde/Epichlorohydrin polymer68541-56-00.4956602.2000000.587205
Epoxy resin systemProprietary1.3518006.0000001.601469
Phenol Formaldehyde resin (generic)9003-35-41.2166205.4000001.441322
subTotal22.530000100.00000026.691150
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000456
Tin alloyTin (Sn)7440-31-53.84961599.9900004.560615
subTotal3.850000100.0000004.561071
Solder PasteLead alloyLead (Pb)7439-92-13.28375092.5000003.890238
Silver (Ag)7440-22-40.0887502.5000000.105142
Tin (Sn)7440-31-50.1775005.0000000.210283
subTotal3.550000100.0000004.205663
Solder PasteImpurityAntimony (Sb)7440-36-00.0024810.0300000.002939
Lead alloyLead (Pb)7439-92-17.64726992.4700009.059672
Silver (Ag)7440-22-40.2067502.5000000.244935
Tin (Sn)7440-31-50.4135005.0000000.489871
subTotal8.270000100.0000009.797417
total84.410000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.