Chemical content BUK9Y6R5-40H

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK9Y6R5-40HSOT669LFPAK76.550000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346615331151126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.410000100.0000000.535598
subTotal0.410000100.0000000.535598
ClipCopper alloyCopper (Cu)7440-50-84.99000099.8000006.518615
Iron (Fe)7439-89-60.0075000.1500000.009798
Phosphorus (P)7723-14-00.0025000.0500000.003266
subTotal5.000000100.0000006.531679
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000049.429093
Iron (Fe)7439-89-60.0568650.1500000.074285
Phosphorus (P)7723-14-00.0151640.0400000.019809
subTotal37.910000100.00000049.523187
Mould CompoundFillerSilica fused60676-86-013.96860062.00000018.247681
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-23.49215015.5000004.561920
ImpuritySilicon Dioxide (SiO2)14808-60-70.0450600.2000000.058863
PigmentCarbon black1333-86-40.1126500.5000000.147159
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.4506002.0000000.588635
Epichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-22.47830011.0000003.237492
Phenolic resinProprietary1.9826408.8000002.589993
subTotal22.530000100.00000029.431744
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000503
Tin alloyTin (Sn)7440-31-53.84961599.9900005.028890
subTotal3.850000100.0000005.029393
Solder PasteLead alloyLead (Pb)7439-92-16.33625092.5000008.277270
Silver (Ag)7440-22-40.1712502.5000000.223710
Tin (Sn)7440-31-50.3425005.0000000.447420
subTotal6.850000100.0000008.948400
total76.550000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.