Chemical content BZB84-B6V2-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZB84-B6V2-QSOT23TO-236AB7.784258 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346680092151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000001.027715
subTotal0.080000100.0000001.027715
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0023520.0800000.030215
Carbon (C)7440-44-00.0011760.0400000.015107
Chromium (Cr)7440-47-30.0061740.2100000.079314
Cobalt (Co)7440-48-40.0123480.4200000.158628
Iron (Fe)7439-89-61.38180047.00000017.751210
Manganese (Mn)7439-96-50.0246960.8400000.317256
Nickel (Ni)7440-02-01.04105435.41000013.373837
Phosphorus (P)7723-14-00.0005880.0200000.007554
Silicon (Si)7440-21-30.0073500.2500000.094421
Sulphur (S)7704-34-90.0005880.0200000.007554
Pure metal layerCopper (Cu)7440-50-80.38220013.0000004.909909
Silver (Ag)7440-22-40.0796742.7100001.023527
subTotal2.940000100.00000037.768532
Mould CompoundAdditiveNon hazardousProprietary0.1324722.9000001.701794
Triphenylphosphine603-35-00.0022840.0500000.029341
FillerSilica -amorphous-7631-86-93.28896072.00000042.251426
PigmentCarbon black1333-86-40.0022840.0500000.029341
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.68520015.0000008.802380
Phenol Formaldehyde resin (generic)9003-35-40.45680010.0000005.868254
subTotal4.568000100.00000058.682536
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000110
Non hazardousProprietary0.0001050.0555000.001355
Tin solderTin (Sn)7440-31-50.18988699.9400002.439359
subTotal0.190000100.0000002.440824
WirePure metalCopper (Cu)7440-50-80.006258100.0000000.080393
subTotal0.006258100.0000000.080393
total7.784258100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.