Chemical content BZB84-C24-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZB84-C24-QSOT23TO-236AB7.804034 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346680642151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.100000100.0000001.281389
subTotal0.100000100.0000001.281389
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0023520.0800000.030138
Carbon (C)7440-44-00.0011760.0400000.015069
Chromium (Cr)7440-47-30.0061740.2100000.079113
Cobalt (Co)7440-48-40.0123480.4200000.158226
Iron (Fe)7439-89-61.38180047.00000017.706227
Manganese (Mn)7439-96-50.0246960.8400000.316452
Nickel (Ni)7440-02-01.04105435.41000013.339947
Phosphorus (P)7723-14-00.0005880.0200000.007535
Silicon (Si)7440-21-30.0073500.2500000.094182
Sulphur (S)7704-34-90.0005880.0200000.007535
Pure metal layerCopper (Cu)7440-50-80.38220013.0000004.897467
Silver (Ag)7440-22-40.0796742.7100001.020934
subTotal2.940000100.00000037.672824
Mould CompoundAdditiveNon hazardousProprietary0.1324722.9000001.697481
Triphenylphosphine603-35-00.0022840.0500000.029267
FillerSilica -amorphous-7631-86-93.28896072.00000042.144358
PigmentCarbon black1333-86-40.0022840.0500000.029267
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.68520015.0000008.780075
Phenol Formaldehyde resin (generic)9003-35-40.45680010.0000005.853383
subTotal4.568000100.00000058.533830
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000110
Non hazardousProprietary0.0001050.0555000.001351
Tin solderTin (Sn)7440-31-50.18988699.9400002.433178
subTotal0.190000100.0000002.434638
WirePure metalCopper (Cu)7440-50-80.006035100.0000000.077325
subTotal0.006035100.0000000.077325
total7.804034100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.