Chemical content BZB84-C47-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZB84-C47-QSOT23TO-236AB7.844034 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346679952151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.140000100.0000001.784796
subTotal0.140000100.0000001.784796
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0023520.0800000.029985
Carbon (C)7440-44-00.0011760.0400000.014992
Chromium (Cr)7440-47-30.0061740.2100000.078710
Cobalt (Co)7440-48-40.0123480.4200000.157419
Iron (Fe)7439-89-61.38180047.00000017.615936
Manganese (Mn)7439-96-50.0246960.8400000.314838
Nickel (Ni)7440-02-01.04105435.41000013.271921
Phosphorus (P)7723-14-00.0005880.0200000.007496
Silicon (Si)7440-21-30.0073500.2500000.093702
Sulphur (S)7704-34-90.0005880.0200000.007496
Pure metal layerCopper (Cu)7440-50-80.38220013.0000004.872493
Silver (Ag)7440-22-40.0796742.7100001.015727
subTotal2.940000100.00000037.480715
Mould CompoundAdditiveNon hazardousProprietary0.1324722.9000001.688825
Triphenylphosphine603-35-00.0022840.0500000.029118
FillerSilica -amorphous-7631-86-93.28896072.00000041.929446
PigmentCarbon black1333-86-40.0022840.0500000.029118
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.68520015.0000008.735301
Phenol Formaldehyde resin (generic)9003-35-40.45680010.0000005.823534
subTotal4.568000100.00000058.235342
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000109
Non hazardousProprietary0.0001050.0555000.001344
Tin solderTin (Sn)7440-31-50.18988699.9400002.420770
subTotal0.190000100.0000002.422223
WirePure metalCopper (Cu)7440-50-80.006035100.0000000.076931
subTotal0.006035100.0000000.076931
total7.844034100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.