Chemical content BZB84-C6V2

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZB84-C6V2SOT23TO-236AB7.782258 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340616892354126030 s123520 s3
93406168921510126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.078000100.0000001.002280
subTotal0.078000100.0000001.002280
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0023520.0800000.030223
Carbon (C)7440-44-00.0011760.0400000.015111
Chromium (Cr)7440-47-30.0061740.2100000.079334
Cobalt (Co)7440-48-40.0123480.4200000.158669
Iron (Fe)7439-89-61.38180047.00000017.755772
Manganese (Mn)7439-96-50.0246960.8400000.317337
Nickel (Ni)7440-02-01.04105435.41000013.377274
Phosphorus (P)7723-14-00.0005880.0200000.007556
Silicon (Si)7440-21-30.0073500.2500000.094446
Sulphur (S)7704-34-90.0005880.0200000.007556
Pure metal layerCopper (Cu)7440-50-80.38220013.0000004.911171
Silver (Ag)7440-22-40.0796742.7100001.023790
subTotal2.940000100.00000037.778239
Mould CompoundAdditiveNon hazardousProprietary0.1324722.9000001.702231
Triphenylphosphine603-35-00.0022840.0500000.029349
FillerSilica -amorphous-7631-86-93.28896072.00000042.262284
PigmentCarbon black1333-86-40.0022840.0500000.029349
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.68520015.0000008.804643
Phenol Formaldehyde resin (generic)9003-35-40.45680010.0000005.869762
subTotal4.568000100.00000058.697617
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000110
Non hazardousProprietary0.0001050.0555000.001355
Tin solderTin (Sn)7440-31-50.18988699.9400002.439986
subTotal0.190000100.0000002.441451
WirePure metalCopper (Cu)7440-50-80.006258100.0000000.080414
subTotal0.006258100.0000000.080414
total7.782258100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.