Chemical content BZT52-C9V1

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZT52-C9V1SOD123SOD212.064172 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934071117115112601235
934071117118112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.331560
subTotal0.040000100.0000000.331560
Lead FrameCopper alloyCopper (Cu)7440-50-83.53317894.47000029.286535
Iron (Fe)7439-89-60.0777922.0800000.644818
Phosphorus (P)7723-14-00.0014960.0400000.012400
Zinc (Zn)7440-66-60.0048620.1300000.040301
Pure metal layerCopper (Cu)7440-50-80.0624581.6700000.517715
Silver (Ag)7440-22-40.0602141.6100000.499114
subTotal3.740000100.00000031.000884
Mould CompoundAdditiveNon hazardousProprietary0.2340302.9000001.939876
Triphenylphosphine603-35-00.0040350.0500000.033446
FillerSilica -amorphous-7631-86-95.81040072.00000048.162443
PigmentCarbon black1333-86-40.0040350.0500000.033446
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.21050015.00000010.033842
Phenol Formaldehyde resin (generic)9003-35-40.80700010.0000006.689228
subTotal8.070000100.00000066.892282
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000078
Non hazardousProprietary0.0001170.0555000.000966
Tin solderTin (Sn)7440-31-50.20987499.9400001.739647
subTotal0.210000100.0000001.740691
WirePure metalCopper (Cu)7440-50-80.004172100.0000000.034582
subTotal0.004172100.0000000.034582
total12.064172100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.