Chemical content BZT5250H-B7V5

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZT5250H-B7V5SOD123FSOD29.880172 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346671691152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.506064
subTotal0.050000100.0000000.506064
Lead FrameCopper alloyCopper (Cu)7440-50-82.80917296.86800028.432420
Iron (Fe)7439-89-60.0623502.1500000.631062
Phosphorus (P)7723-14-00.0009860.0340000.009980
Zinc (Zn)7440-66-60.0037120.1280000.037570
Pure metal layerSilver (Ag)7440-22-40.0237800.8200000.240684
subTotal2.900000100.00000029.351716
Mould CompoundFillerSilica fused60676-86-05.31648078.00000053.809590
PigmentCarbon black1333-86-40.0272640.4000000.275947
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.99513614.60000010.072051
Phenol Formaldehyde resin (generic)9003-35-40.4771207.0000004.829066
subTotal6.816000100.00000068.986653
Post-PlatingImpurityLead (Pb)7439-92-10.0000050.0045000.000050
Non hazardousProprietary0.0000610.0555000.000618
Tin solderTin (Sn)7440-31-50.10993499.9400001.112673
subTotal0.110000100.0000001.113341
WirePure metalCopper (Cu)7440-50-80.004172100.0000000.042226
subTotal0.004172100.0000000.042226
total9.880172100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.