Chemical content BZT52H-A10-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZT52H-A10-QSOD123FSOD29.795840 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346629921152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.048000100.0000000.490004
subTotal0.048000100.0000000.490004
Lead FrameCopper alloyCopper (Cu)7440-50-82.80917296.86800028.677194
Iron (Fe)7439-89-60.0623502.1500000.636495
Phosphorus (P)7723-14-00.0009860.0340000.010065
Zinc (Zn)7440-66-60.0037120.1280000.037894
Pure metal layerSilver (Ag)7440-22-40.0237800.8200000.242756
subTotal2.900000100.00000029.604404
Mould CompoundFillerSilica fused60676-86-04.77120071.00000048.706390
PigmentCarbon black1333-86-40.0201600.3000000.205802
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.32384019.70000013.514308
Phenolic resinProprietary0.6048009.0000006.174049
subTotal6.720000100.00000068.600549
Post-PlatingImpurityLead (Pb)7439-92-10.0000050.0045000.000055
Non hazardousProprietary0.0000670.0555000.000680
Tin solderTin (Sn)7440-31-50.11992899.9400001.224275
subTotal0.120000100.0000001.225010
WirePure metalGold (Au)7440-57-50.007840100.0000000.080034
subTotal0.007840100.0000000.080034
total9.795840100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.