Chemical content BZT52H-B62-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZT52H-B62-QSOD123FSOD29.817770 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346642481152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.070000100.0000000.712993
subTotal0.070000100.0000000.712993
Lead FrameCopper alloyCopper (Cu)7440-50-82.80917296.86800028.613137
Iron (Fe)7439-89-60.0623502.1500000.635073
Phosphorus (P)7723-14-00.0009860.0340000.010043
Zinc (Zn)7440-66-60.0037120.1280000.037809
Pure metal layerSilver (Ag)7440-22-40.0237800.8200000.242214
subTotal2.900000100.00000029.538276
Mould CompoundFillerSilica fused60676-86-04.77120071.00000048.597594
PigmentCarbon black1333-86-40.0201600.3000000.205342
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.32384019.70000013.484121
Phenolic resinProprietary0.6048009.0000006.160258
subTotal6.720000100.00000068.447315
Post-PlatingImpurityLead (Pb)7439-92-10.0000050.0045000.000055
Non hazardousProprietary0.0000670.0555000.000678
Tin solderTin (Sn)7440-31-50.11992899.9400001.221540
subTotal0.120000100.0000001.222273
WirePure metalGold (Au)7440-57-50.007770100.0000000.079142
subTotal0.007770100.0000000.079142
total9.817770100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.