Chemical content BZV49-C5V1

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZV49-C5V1SOT89MPT345.199181 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93360589011513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07650085.0000000.169251
PolymerResin systemProprietary0.01350015.0000000.029868
subTotal0.090000100.0000000.199119
DieDoped siliconSilicon (Si)7440-21-30.270000100.0000000.597356
subTotal0.270000100.0000000.597356
Lead FrameCopper alloyCopper (Cu)7440-50-817.55140198.62000038.831238
Iron (Fe)7439-89-60.0231360.1300000.051187
Phosphorus (P)7723-14-00.0071190.0400000.015750
Pure metal layerSilver (Ag)7440-22-40.2153441.2100000.476433
subTotal17.797000100.00000039.374607
Mould CompoundActive agentNon hazardousProprietary0.1079200.4100000.238766
FillerSilica -amorphous-7631-86-90.0763340.2900000.168883
Silica fused60676-86-022.67640386.15000050.169942
HardenerPhenolic resinProprietary1.1292144.2900002.498306
PigmentCarbon black1333-86-40.0500120.1900000.110648
PolymerEpoxy resin systemProprietary2.2821178.6700005.049024
subTotal26.322000100.00000058.235568
Post-PlatingImpurityLead (Pb)7439-92-10.0000320.0045000.000070
Non hazardousProprietary0.0003930.0555000.000869
Tin solderTin (Sn)7440-31-50.70757599.9400001.565460
subTotal0.708000100.0000001.566400
WirePure metalCopper (Cu)7440-50-80.012181100.0000000.026949
subTotal0.012181100.0000000.026949
total45.199181100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.