Chemical content BZV55-B6V8

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZV55-B6V8SOD80CLLDS35.190000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93382771011513126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieActive agentAntimony (Sb)7440-36-00.0000400.0800000.000114
Doped siliconSilicon (Si)7440-21-30.03349566.9900000.095183
Pure metal layerNickel (Ni)7440-02-00.0002100.4200000.000597
Silver (Ag)7440-22-40.01619032.3800000.046007
Titanium (Ti)7440-32-60.0000650.1300000.000185
subTotal0.050000100.0000000.142086
subTotal17.510000100.0000000.000000
subTotal17.010000100.0000000.000000
subTotal0.020000100.0000000.000000
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000360.0060000.000102
Bismuth (Bi)7440-69-90.0000300.0050000.000085
Lead (Pb)7439-92-10.0000240.0040000.000068
Pure metal layerTin (Sn)7440-31-50.59991099.9850001.704774
subTotal0.600000100.0000001.705030
total35.190000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.