Chemical content BZX384-A51-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX384-A51-QSOD323SOD24.152165 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934663175115312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.054000100.0000001.300526
subTotal0.054000100.0000001.300526
Lead FrameCopper alloyCopper (Cu)7440-50-81.21651295.04000029.298258
Iron (Fe)7439-89-60.0326402.5500000.786096
Lead (Pb)7439-92-10.0003840.0300000.009248
Phosphorus (P)7723-14-00.0019200.1500000.046241
Zinc (Zn)7440-66-60.0025600.2000000.061655
Pure metal layerSilver (Ag)7440-22-40.0259842.0300000.625794
subTotal1.280000100.00000030.827291
Mould CompoundFillerSilica fused60676-86-02.01373475.10000048.498420
PigmentCarbon black1333-86-40.0080440.3000000.193735
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.46924617.50000011.301230
Phenol Formaldehyde resin (generic)9003-35-40.1903807.1000004.585070
subTotal2.681404100.00000064.578455
Post-PlatingImpurityLead (Pb)7439-92-10.0000060.0045000.000145
Non hazardousProprietary0.0000740.0555000.001782
Tin solderTin (Sn)7440-31-50.13325499.9400003.209266
subTotal0.133334100.0000003.211192
WirePure metalCopper (Cu)7440-50-80.003427100.0000000.082535
subTotal0.003427100.0000000.082535
total4.152165100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.