Chemical content BZX38450-B18-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX38450-B18-QSOD323SOD24.462980 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346664951152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.030000100.0000000.672197
subTotal0.030000100.0000000.672197
Lead FrameCopper alloyCopper (Cu)7440-50-81.24225097.81500027.834552
Iron (Fe)7439-89-60.0255272.0100000.571972
Phosphorus (P)7723-14-00.0004060.0320000.009106
Zinc (Zn)7440-66-60.0014600.1150000.032725
Pure metal layerCopper (Cu)7440-50-80.0000640.0050000.001423
Silver (Ag)7440-22-40.0002920.0230000.006545
subTotal1.270000100.00000028.456323
Mould CompoundAdditiveNon hazardousProprietary0.0884502.9000001.981860
Triphenylphosphine603-35-00.0015250.0500000.034170
FillerSilica -amorphous-7631-86-92.19600072.00000049.204791
PigmentCarbon black1333-86-40.0015250.0500000.034170
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.45750015.00000010.250998
Phenol Formaldehyde resin (generic)9003-35-40.30500010.0000006.833999
subTotal3.050000100.00000068.339988
Post-PlatingImpurityLead (Pb)7439-92-10.0000050.0045000.000111
Non hazardousProprietary0.0000610.0555000.001368
Tin solderTin (Sn)7440-31-50.10993499.9400002.463242
subTotal0.110000100.0000002.464721
WireImpurityNon hazardousProprietary0.0000000.0100000.000007
Pure metalCopper (Cu)7440-50-80.00298099.9900000.066765
subTotal0.002980100.0000000.066772
total4.462980100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.