Chemical content BZX38450-C6V2-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX38450-C6V2-QSOD323SOD24.136718 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346633401353126030 s123520 s3
9346633401152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.039000100.0000000.942776
subTotal0.039000100.0000000.942776
Lead FrameCopper alloyCopper (Cu)7440-50-81.21651295.04000029.407661
Iron (Fe)7439-89-60.0326402.5500000.789031
Lead (Pb)7439-92-10.0003840.0300000.009283
Phosphorus (P)7723-14-00.0019200.1500000.046414
Zinc (Zn)7440-66-60.0025600.2000000.061885
Pure metal layerSilver (Ag)7440-22-40.0259842.0300000.628131
subTotal1.280000100.00000030.942404
Mould CompoundFillerSilica fused60676-86-02.01373475.10000048.679518
PigmentCarbon black1333-86-40.0080440.3000000.194459
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.46924617.50000011.343430
Phenol Formaldehyde resin (generic)9003-35-40.1903807.1000004.602191
subTotal2.681404100.00000064.819599
Post-PlatingImpurityLead (Pb)7439-92-10.0000060.0045000.000145
Non hazardousProprietary0.0000740.0555000.001789
Tin solderTin (Sn)7440-31-50.13325499.9400003.221249
subTotal0.133334100.0000003.223183
WirePure metalCopper (Cu)7440-50-80.002980100.0000000.072038
subTotal0.002980100.0000000.072038
total4.136718100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.