Chemical content BZX585-B8V2

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX585-B8V2SOD523SC-791.484543 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405586913515126030 s123520 s3
93405586911515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000003.368040
subTotal0.050000100.0000003.368040
Lead FrameCopper alloyCopper (Cu)7440-50-80.45797386.41000030.849426
Nickel (Ni)7440-02-00.0464818.7700003.130997
Tin (Sn)7440-31-50.0118722.2400000.799707
Pure metal layerSilver (Ag)7440-22-40.0136742.5800000.921092
subTotal0.530000100.00000035.701223
Mould CompoundFillerSilica fused60676-86-00.62480071.00000042.087026
PigmentCarbon black1333-86-40.0026400.3000000.177833
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.17336019.70000011.677668
Phenolic resinProprietary0.0792009.0000005.334975
subTotal0.880000100.00000059.277502
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000061
Non hazardousProprietary0.0000110.0555000.000748
Tin solderTin (Sn)7440-31-50.01998899.9400001.346408
subTotal0.020000100.0000001.347216
WireImpurityNon hazardousProprietary0.0000000.0100000.000031
Pure metalGold (Au)7440-57-50.00454399.9900000.305989
subTotal0.004543100.0000000.306020
total1.484543100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.