Chemical content BZX58550-B27

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX58550-B27SOD523SC-791.472600 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346662091152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.039000100.0000002.648377
subTotal0.039000100.0000002.648377
Lead FrameCopper alloyCopper (Cu)7440-50-80.45797386.41000031.099620
Nickel (Ni)7440-02-00.0464818.7700003.156390
Tin (Sn)7440-31-50.0118722.2400000.806193
Pure metal layerSilver (Ag)7440-22-40.0136742.5800000.928562
subTotal0.530000100.00000035.990765
Mould CompoundFillerSilica fused60676-86-00.62480071.00000042.428358
PigmentCarbon black1333-86-40.0026400.3000000.179275
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.17336019.70000011.772375
Phenolic resinProprietary0.0792009.0000005.378243
subTotal0.880000100.00000059.758251
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000061
Non hazardousProprietary0.0000110.0555000.000754
Tin solderTin (Sn)7440-31-50.01998899.9400001.357327
subTotal0.020000100.0000001.358142
WirePure metalGold (Au)7440-57-50.003640100.0000000.247182
subTotal0.003640100.0000000.247182
total1.472600100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.