Chemical content BZX84-B13

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX84-B13SOT23TO-236AB7.656837 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93377038023519126030 s123520 s3
93377038021517126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.522409
subTotal0.040000100.0000000.522409
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029961
Carbon (C)7440-44-00.0010200.0400000.013316
Chromium (Cr)7440-47-30.0056080.2200000.073239
Cobalt (Co)7440-48-40.0109610.4300000.143149
Iron (Fe)7439-89-61.22301047.98000015.972786
Manganese (Mn)7439-96-50.0219210.8600000.286298
Nickel (Ni)7440-02-00.92120936.14000012.031190
Phosphorus (P)7723-14-00.0005100.0200000.006658
Silicon (Si)7440-21-30.0066270.2600000.086555
Sulphur (S)7704-34-90.0005100.0200000.006658
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.785131
Silver (Ag)7440-22-40.0655092.5700000.855566
subTotal2.549000100.00000033.290509
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.847904
Triphenylphosphine603-35-00.0024400.0500000.031860
FillerSilica -amorphous-7631-86-93.51288072.00000045.878997
PigmentCarbon black1333-86-40.0024400.0500000.031860
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.558124
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.372083
subTotal4.879000100.00000063.720829
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000109
Non hazardousProprietary0.0001030.0555000.001341
Tin solderTin (Sn)7440-31-50.18488999.9400002.414692
subTotal0.185000100.0000002.416141
WirePure metalCopper (Cu)7440-50-80.003837100.0000000.050109
subTotal0.003837100.0000000.050109
total7.656837100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.