Chemical content BZX84-B18

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX84-B18SOT23TO-236AB8.016837 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93377041023519126030 s123520 s3
93377041021517126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.400000100.0000004.989499
subTotal0.400000100.0000004.989499
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.028616
Carbon (C)7440-44-00.0010200.0400000.012718
Chromium (Cr)7440-47-30.0056080.2200000.069950
Cobalt (Co)7440-48-40.0109610.4300000.136721
Iron (Fe)7439-89-61.22301047.98000015.255520
Manganese (Mn)7439-96-50.0219210.8600000.273442
Nickel (Ni)7440-02-00.92120936.14000011.490923
Phosphorus (P)7723-14-00.0005100.0200000.006359
Silicon (Si)7440-21-30.0066270.2600000.082669
Sulphur (S)7704-34-90.0005100.0200000.006359
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.615158
Silver (Ag)7440-22-40.0655092.5700000.817146
subTotal2.549000100.00000031.795582
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.764923
Triphenylphosphine603-35-00.0024400.0500000.030430
FillerSilica -amorphous-7631-86-93.51288072.00000043.818778
PigmentCarbon black1333-86-40.0024400.0500000.030430
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.128912
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.085941
subTotal4.879000100.00000060.859414
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000104
Non hazardousProprietary0.0001030.0555000.001281
Tin solderTin (Sn)7440-31-50.18488999.9400002.306259
subTotal0.185000100.0000002.307643
WirePure metalCopper (Cu)7440-50-80.003837100.0000000.047859
subTotal0.003837100.0000000.047859
total8.016837100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.