Chemical content BZX84-C5V1

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX84-C5V1SOT23TO-236AB7.656762 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9331373902351712601235
9331373902151712601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.522414
subTotal0.040000100.0000000.522414
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029962
Carbon (C)7440-44-00.0010200.0400000.013316
Chromium (Cr)7440-47-30.0056080.2200000.073240
Cobalt (Co)7440-48-40.0109610.4300000.143151
Iron (Fe)7439-89-61.22301047.98000015.972943
Manganese (Mn)7439-96-50.0219210.8600000.286301
Nickel (Ni)7440-02-00.92120936.14000012.031308
Phosphorus (P)7723-14-00.0005100.0200000.006658
Silicon (Si)7440-21-30.0066270.2600000.086556
Sulphur (S)7704-34-90.0005100.0200000.006658
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.785168
Silver (Ag)7440-22-40.0655092.5700000.855574
subTotal2.549000100.00000033.290835
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.847922
Triphenylphosphine603-35-00.0024400.0500000.031861
FillerSilica -amorphous-7631-86-93.51288072.00000045.879446
PigmentCarbon black1333-86-40.0024400.0500000.031861
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.558218
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.372145
subTotal4.879000100.00000063.721453
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000109
Non hazardousProprietary0.0001030.0555000.001341
Tin solderTin (Sn)7440-31-50.18488999.9400002.414715
subTotal0.185000100.0000002.416165
WirePure metalCopper (Cu)7440-50-80.003762100.0000000.049136
subTotal0.003762100.0000000.049136
total7.656762100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.