Chemical content BZX84J-B5V6

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX84J-B5V6SOD323FSOD323F3.795400 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406097111515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000001.317384
subTotal0.050000100.0000001.317384
Lead FrameCopper alloyCopper (Cu)7440-50-81.47451597.65000038.850055
Iron (Fe)7439-89-60.0318612.1100000.839464
Phosphorus (P)7723-14-00.0004530.0300000.011936
Zinc (Zn)7440-66-60.0019630.1300000.051721
Pure metal layerSilver (Ag)7440-22-40.0012080.0800000.031828
subTotal1.510000100.00000039.785003
Mould CompoundFillerSilica fused60676-86-01.60714075.10000042.344417
PigmentCarbon black1333-86-40.0064200.3000000.169152
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.37450017.5000009.867208
Phenol Formaldehyde resin (generic)9003-35-40.1519407.1000004.003267
subTotal2.140000100.00000056.384044
Post-PlatingImpurityLead (Pb)7439-92-10.0000040.0045000.000095
Non hazardousProprietary0.0000440.0555000.001170
Tin solderTin (Sn)7440-31-50.07995299.9400002.106550
subTotal0.080000100.0000002.107815
WireImpurityNon hazardousProprietary0.0000020.0100000.000041
Pure metalCopper (Cu)7440-50-80.01539899.9900000.405714
subTotal0.015400100.0000000.405754
total3.795400100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.