Chemical content BZX84J-C10

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX84J-C10SOD323FSOD323F3.783278 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340609821151512601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000001.321605
subTotal0.050000100.0000001.321605
Lead FrameCopper alloyCopper (Cu)7440-50-81.47451597.65000038.974535
Iron (Fe)7439-89-60.0318612.1100000.842153
Phosphorus (P)7723-14-00.0004530.0300000.011974
Zinc (Zn)7440-66-60.0019630.1300000.051886
Pure metal layerSilver (Ag)7440-22-40.0012080.0800000.031930
subTotal1.510000100.00000039.912478
Mould CompoundFillerSilica fused60676-86-01.60714075.10000042.480093
PigmentCarbon black1333-86-40.0064200.3000000.169694
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.37450017.5000009.898823
Phenol Formaldehyde resin (generic)9003-35-40.1519407.1000004.016094
subTotal2.140000100.00000056.564704
Post-PlatingImpurityLead (Pb)7439-92-10.0000040.0045000.000095
Non hazardousProprietary0.0000440.0555000.001174
Tin solderTin (Sn)7440-31-50.07995299.9400002.113300
subTotal0.080000100.0000002.114568
WirePure metalCopper (Cu)7440-50-80.003278100.0000000.086644
subTotal0.003278100.0000000.086644
total3.783278100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.