Chemical content BZX884S-C2V7-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX884S-C2V7-QSOD882BDDFN1006-20.889400 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934662771315112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01444076.0000001.623566
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00198910.4700000.223668
Phenolic resinProprietary0.00257113.5300000.289038
subTotal0.019000100.0000002.136272
DieDoped siliconSilicon (Si)7440-21-30.028000100.0000003.148190
subTotal0.028000100.0000003.148190
Lead FrameCopper alloyCopper (Cu)7440-50-80.37762095.60000042.457837
Magnesium (Mg)7439-95-40.0005920.1500000.066618
Nickel (Ni)7440-02-00.0117712.9800001.323477
Silicon (Si)7440-21-30.0025680.6500000.288678
Pure metal layerGold (Au)7440-57-50.0000400.0100000.004441
Nickel (Ni)7440-02-00.0022520.5700000.253148
Palladium (Pd)7440-05-30.0001580.0400000.017765
subTotal0.395000100.00000044.411963
Mould CompoundFillerSilica -amorphous-7631-86-90.0337557.9800003.795300
Silica fused60676-86-00.33878980.09200038.091878
PigmentCarbon black1333-86-40.0039250.9280000.441358
PolymerEpoxy resin systemProprietary0.0357448.4500004.018833
Phenolic resinProprietary0.0107862.5500001.212784
subTotal0.423000100.00000047.560153
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000101
Non hazardousProprietary0.0000110.0555000.001248
Tin solderTin (Sn)7440-31-50.01998899.9400002.247358
subTotal0.020000100.0000002.248707
WireImpurityNon hazardousProprietary0.0000000.0100000.000049
Pure metalGold (Au)7440-57-50.00440099.9900000.494666
subTotal0.004400100.0000000.494716
total0.889400100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.