Chemical content BZX884S-C7V5-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX884S-C7V5-QSOD882BDDFN1006-20.896480 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934662782315112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01444076.0000001.610744
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00198910.4700000.221901
Phenolic resinProprietary0.00257113.5300000.286755
subTotal0.019000100.0000002.119400
DieDoped siliconSilicon (Si)7440-21-30.035000100.0000003.904158
subTotal0.035000100.0000003.904158
Lead FrameCopper alloyCopper (Cu)7440-50-80.37762095.60000042.122524
Magnesium (Mg)7439-95-40.0005920.1500000.066092
Nickel (Ni)7440-02-00.0117712.9800001.313024
Silicon (Si)7440-21-30.0025680.6500000.286398
Pure metal layerGold (Au)7440-57-50.0000400.0100000.004406
Nickel (Ni)7440-02-00.0022520.5700000.251149
Palladium (Pd)7440-05-30.0001580.0400000.017624
subTotal0.395000100.00000044.061217
Mould CompoundFillerSilica -amorphous-7631-86-90.0337557.9800003.765327
Silica fused60676-86-00.33878980.09200037.791045
PigmentCarbon black1333-86-40.0039250.9280000.437873
PolymerEpoxy resin systemProprietary0.0357448.4500003.987094
Phenolic resinProprietary0.0107862.5500001.203206
subTotal0.423000100.00000047.184544
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000100
Non hazardousProprietary0.0000110.0555000.001238
Tin solderTin (Sn)7440-31-50.01998899.9400002.229609
subTotal0.020000100.0000002.230948
WireImpurityNon hazardousProprietary0.0000000.0100000.000050
Pure metalGold (Au)7440-57-50.00448099.9900000.499682
subTotal0.004480100.0000000.499732
total0.896480100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.