Chemical content CBT3257ADS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
CBT3257ADSSOT519-1SSOP1684.376244 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352758911181612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0110001.0000000.013037
FillerSilver (Ag)7440-22-40.82500075.0000000.977763
PolymerAcrylic resinProprietary0.0660006.0000000.078221
Resin systemProprietary0.19800018.0000000.234663
subTotal1.100000100.0000001.303684
DieDoped siliconSilicon (Si)7440-21-30.214791100.0000000.254563
subTotal0.214791100.0000000.254563
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-841.91210097.47000049.672868
Iron (Fe)7439-89-61.0320002.4000001.223093
Phosphorus (P)7723-14-00.0129000.0300000.015289
Zinc (Zn)7440-66-60.0430000.1000000.050962
subTotal43.000000100.00000050.962212
Mould CompoundFillerMisc. Silica compounds (generic)14808-60-734.51500088.50000040.906064
Flame retardantNon hazardousProprietary1.1700003.0000001.386646
PolymerEpoxy resin systemProprietary3.3150008.5000003.928831
subTotal39.000000100.00000046.221541
Pre-PlatingPure metal layerGold (Au)7440-57-50.0080001.0000000.009481
Nickel (Ni)7440-02-00.77600097.0000000.919690
Palladium (Pd)7440-05-30.0160002.0000000.018963
subTotal0.800000100.0000000.948134
WirePure metalGold (Au)7440-57-50.25883899.0000000.306767
Palladium (Pd)7440-05-30.0026151.0000000.003099
subTotal0.261453100.0000000.309866
total84.376244100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.