Chemical content HEF40175BT

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
HEF40175BTSOT109-1SO16143.424851 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93337347065312126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02337077.9000000.016294
PolymerAcrylic resinProprietary0.00456015.2000000.003179
Resin systemProprietary0.0020706.9000000.001443
subTotal0.030000100.0000000.020917
DieDoped siliconSilicon (Si)7440-21-30.776046100.0000000.541082
subTotal0.776046100.0000000.541082
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-836.72182297.47000025.603528
Iron (Fe)7439-89-60.9042002.4000000.630435
Phosphorus (P)7723-14-00.0113020.0300000.007880
Zinc (Zn)7440-66-60.0376750.1000000.026268
subTotal37.675000100.00000026.268112
Mould CompoundFillerSilica -amorphous-7631-86-90.6256200.6000000.436201
Silica fused60676-86-081.67469178.33000056.945983
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3604706.1000004.434706
PigmentCarbon black1333-86-40.2085400.2000000.145400
PolymerEpoxy resin systemProprietary9.2404078.8620006.442682
Phenolic resinProprietary6.1602725.9080004.295121
subTotal104.270000100.00000072.700093
Pre-PlatingPure metal layerGold (Au)7440-57-50.0056501.0000000.003939
Nickel (Ni)7440-02-00.54805097.0000000.382116
Palladium (Pd)7440-05-30.0113002.0000000.007879
subTotal0.565000100.0000000.393935
WirePure metalCopper (Cu)7440-50-80.108806100.0000000.075862
subTotal0.108806100.0000000.075862
total143.424851100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.