Chemical content HEF4053BT-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
HEF4053BT-Q100SOT109-1SO16162.572874 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300213118512601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.009583
PolymerAcrylic resinProprietary0.00304015.2000000.001870
Resin systemProprietary0.0013806.9000000.000849
subTotal0.020000100.0000000.012302
DieDoped siliconSilicon (Si)7440-21-30.721147100.0000000.443584
subTotal0.721147100.0000000.443584
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.63012297.47000033.603467
Iron (Fe)7439-89-61.3451552.4000000.827417
Phosphorus (P)7723-14-00.0168140.0300000.010343
Zinc (Zn)7440-66-60.0560480.1000000.034476
subTotal56.048140100.00000034.475702
Mould CompoundFillerSilica -amorphous-7631-86-90.6254820.6000000.384739
Silica fused60676-86-081.65667578.33000050.227737
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3590676.1000003.911518
PigmentCarbon black1333-86-40.2084940.2000000.128246
PolymerEpoxy resin systemProprietary9.2383698.8620005.682602
Phenolic resinProprietary6.1589135.9080003.788401
subTotal104.247000100.00000064.123244
Pre-PlatingPure metal layerGold (Au)7440-57-50.0426833.0000000.026255
Nickel (Ni)7440-02-01.31320792.3000000.807765
Palladium (Pd)7440-05-30.0441063.1000000.027130
Silver (Ag)7440-22-40.0227641.6000000.014002
subTotal1.422760100.0000000.875152
WirePure metalCopper (Cu)7440-50-80.113828100.0000000.070016
subTotal0.113828100.0000000.070016
total162.572874100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.