Chemical content HEF4521BT-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
HEF4521BT-Q100SOT109-1SO16155.934671 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935691622118212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.27265077.9000000.174849
PolymerAcrylic resinProprietary0.05320015.2000000.034117
Resin systemProprietary0.0241506.9000000.015487
subTotal0.350000100.0000000.224453
DieDoped siliconSilicon (Si)7440-21-32.139171100.0000001.371838
subTotal2.139171100.0000001.371838
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.68067097.47000035.066396
Iron (Fe)7439-89-61.3464002.4000000.863439
Phosphorus (P)7723-14-00.0168300.0300000.010793
Zinc (Zn)7440-66-60.0561000.1000000.035977
subTotal56.100000100.00000035.976605
Mould CompoundFillerSilica -amorphous-7631-86-90.5790420.6000000.371336
Silica fused60676-86-075.59393378.33000048.477951
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.8869276.1000003.775252
PigmentCarbon black1333-86-40.1930140.2000000.123779
PolymerEpoxy resin systemProprietary8.5524508.8620005.484637
Phenolic resinProprietary5.7016345.9080003.656425
subTotal96.507000100.00000061.889379
Pre-PlatingPure metal layerGold (Au)7440-57-50.0227703.0000000.014602
Nickel (Ni)7440-02-00.70055792.3000000.449263
Palladium (Pd)7440-05-30.0235293.1000000.015089
Silver (Ag)7440-22-40.0121441.6000000.007788
subTotal0.759000100.0000000.486742
WirePure metalCopper (Cu)7440-50-80.079500100.0000000.050983
subTotal0.079500100.0000000.050983
total155.934671100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.