Chemical content HPZR-C39-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
HPZR-C39-QSOD123WSOD217.290000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346647681152126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.780000100.0000004.511278
subTotal0.780000100.0000004.511278
ClipCopper alloyCopper (Cu)7440-50-83.17523099.85000018.364546
Iron (Fe)7439-89-60.0038160.1200000.022071
Phosphorus (P)7723-14-00.0009540.0300000.005518
subTotal3.180000100.00000018.392134
Lead FrameCopper alloyCopper (Cu)7440-50-85.41567298.11000031.322568
Iron (Fe)7439-89-60.0055200.1000000.031926
Phosphorus (P)7723-14-00.0016560.0300000.009578
Pure metal layerSilver (Ag)7440-22-40.0971521.7600000.561897
subTotal5.520000100.00000031.925969
Mould CompoundFillerSilica -amorphous-7631-86-90.66800010.0000003.863505
Silica fused60676-86-05.01000075.00000028.976287
PigmentCarbon black1333-86-40.0200400.3000000.115905
PolymerEpoxy resin systemProprietary0.5143607.7000002.974899
Phenolic resinProprietary0.4676007.0000002.704453
subTotal6.680000100.00000038.635049
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000050.0030000.000028
Bismuth (Bi)7440-69-90.0000020.0010000.000009
Copper (Cu)7440-50-80.0000020.0010000.000009
Lead (Pb)7439-92-10.0000080.0050000.000046
Tin solderTin (Sn)7440-31-50.15998499.9900000.925298
subTotal0.160000100.0000000.925390
Solder PasteLead alloyLead (Pb)7439-92-10.89725092.5000005.189416
Silver (Ag)7440-22-40.0242502.5000000.140254
Tin (Sn)7440-31-50.0485005.0000000.280509
subTotal0.970000100.0000005.610179
total17.290000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.