Chemical content HPZR-C3V9

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
HPZR-C3V9SOD123WSOD217.285000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346658441152126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.775000100.0000004.483656
subTotal0.775000100.0000004.483656
ClipCopper alloyCopper (Cu)7440-50-83.17523099.85000018.369858
Iron (Fe)7439-89-60.0038160.1200000.022077
Phosphorus (P)7723-14-00.0009540.0300000.005519
subTotal3.180000100.00000018.397454
Lead FrameCopper alloyCopper (Cu)7440-50-85.41567298.11000031.331629
Iron (Fe)7439-89-60.0055200.1000000.031935
Phosphorus (P)7723-14-00.0016560.0300000.009581
Pure metal layerSilver (Ag)7440-22-40.0971521.7600000.562060
subTotal5.520000100.00000031.935204
Mould CompoundFillerSilica -amorphous-7631-86-90.66800010.0000003.864623
Silica fused60676-86-05.01000075.00000028.984669
PigmentCarbon black1333-86-40.0200400.3000000.115939
PolymerEpoxy resin systemProprietary0.5143607.7000002.975759
Phenolic resinProprietary0.4676007.0000002.705236
subTotal6.680000100.00000038.646225
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000050.0030000.000028
Bismuth (Bi)7440-69-90.0000020.0010000.000009
Copper (Cu)7440-50-80.0000020.0010000.000009
Lead (Pb)7439-92-10.0000080.0050000.000046
Tin solderTin (Sn)7440-31-50.15998499.9900000.925566
subTotal0.160000100.0000000.925658
Solder PasteLead alloyLead (Pb)7439-92-10.89725092.5000005.190917
Silver (Ag)7440-22-40.0242502.5000000.140295
Tin (Sn)7440-31-50.0485005.0000000.280590
subTotal0.970000100.0000005.611802
total17.285000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.