Chemical content MM3Z36VT1G

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
MM3Z36VT1GSOD323SOD24.168165 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346630461151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.070000100.0000001.679396
subTotal0.070000100.0000001.679396
Lead FrameCopper alloyCopper (Cu)7440-50-81.21651295.04000029.185793
Iron (Fe)7439-89-60.0326402.5500000.783078
Lead (Pb)7439-92-10.0003840.0300000.009213
Phosphorus (P)7723-14-00.0019200.1500000.046063
Zinc (Zn)7440-66-60.0025600.2000000.061418
Pure metal layerSilver (Ag)7440-22-40.0259842.0300000.623392
subTotal1.280000100.00000030.708957
Mould CompoundFillerSilica fused60676-86-02.01373475.10000048.312253
PigmentCarbon black1333-86-40.0080440.3000000.192992
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.46924617.50000011.257848
Phenol Formaldehyde resin (generic)9003-35-40.1903807.1000004.567470
subTotal2.681404100.00000064.330563
Post-PlatingImpurityLead (Pb)7439-92-10.0000060.0045000.000144
Non hazardousProprietary0.0000740.0555000.001775
Tin solderTin (Sn)7440-31-50.13325499.9400003.196946
subTotal0.133334100.0000003.198866
WirePure metalCopper (Cu)7440-50-80.003427100.0000000.082218
subTotal0.003427100.0000000.082218
total4.168165100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.